Standard Calibrations (US)
Calibration | Fx,Fy | Fz | Tx,Ty | Tz | Fx,Fy | Fz | Tx,Ty | Tz |
US-200-1000 | 200 lbf | 500 lbf | 1000 lbf-in | 1000 lbf-in | 1/32 lbf | 1/16 lbf | 1/8 lbf-in | 1/8 lbf-in |
US-300-1800 | 300 lbf | 875 lbf | 1800 lbf-in | 1800 lbf-in | 5/68 lbf | 5/34 lbf | 5/16 lbf-in | 5/16 lbf-in |
US-600-3600 | 600 lbf | 1500 lbf | 3600 lbf-in | 3600 lbf-in | 1/8 lbf | 1/4 lbf | 1/2 lbf-in | 1/2 lbf-in |
| SENSING RANGES | RESOLUTION |
View Standard (US) Complex Loading Graph
Metric Calibrations (SI)
Calibration | Fx,Fy | Fz | Tx,Ty | Tz | Fx,Fy | Fz | Tx,Ty | Tz |
SI-1000-120 | 1000 N | 2500 N | 120 Nm | 120 Nm | 1/4 N | 1/4 N | 1/40 Nm | 1/80 Nm |
SI-1500-240 | 1500 N | 3750 N | 240 Nm | 240 Nm | 1/2 N | 1/2 N | 1/20 Nm | 1/40 Nm |
SI-2500-400 | 2500 N | 6250 N | 400 Nm | 400 Nm | 1/2 N | 1 N | 1/20 Nm | 1/20 Nm |
| SENSING RANGES | RESOLUTION |
View Metric (SI) Complex Loading Graph
*The resolution is typical for most applications and can be improved with filtering.
**Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.
ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.
Contact your sales representative for accuracy information.
|
Single-Axis Overload
|
Fxy
|
±20000 N
|
Fz
|
±51000 N
|
Txy
|
±2000 Nm
|
Tz
|
±2000 Nm
|
Stiffness (Calculated)
|
X-axis & Y-axis forces (Kx, Ky)
|
7,1x107 N/m
|
Z-axis force (Kz)
|
1,2x108 N/m
|
X-axis & Y-axis torque (Ktx, Kty)
|
3,4x105 Nm/rad
|
Z-axis torque (Ktz)
|
5,3x105 Nm/rad
|
Resonant Frequency
|
Fx, Fy, Tz
|
|
Fz, Tx, Ty
|
|
Physical Specifications
|
Weight*
|
9 kg
|
Diameter*
|
163 mm
|
Height*
|
74,8 mm
|
* Specifications include standard interface plates.
|
9230-05-1268.pdf |
IP65 Theta Transducer Drawing
|
9230-05-1273.pdf |
IP68-10m THETA Transducer
|
|
Manuais F/T
|
|
Net F/T
|
|
Manual Net F/T
|
Para clientes que desejam acessar os dados F/T pela rede. É necessário poder utilizar software ATI ou escrever seu próprio software de rede. (Entre em contato com a ATI para receber o manual das versões firmware anteriores a 2.0.00)
|
|
|
|
|
|
|
Manual OEM do Net F/T
|
Para clientes que constroem seu próprio Net F/T Box ou integram os componentes do Net Box em um alojamento existente.
|
|
|
|
|
|
|
NETB Drawing
|
Drawing of the Net Box, used with 9105-NET-x sensors with internal digitization electronics. Most NET F/T Gamma/Delta/Omega/Theta model sensors will use this box.
|
|
|
|
|
NETBA Drawing
|
Drawing of the Net Box with analog board, used with NET F/T Nano/Mini sensors or other sensors without internal electronics.
|
|
|
|
|
NETB-PN2 Drawing
|
Drawing of the Net Box with Profinet and AIDA push-pull connectors.
|
|
|
|
|
Wireless F/T
|
|
|
|
EtherCAT F/T
|
|
|
EtherCAT Manual
|
For customers who want information for initial setup and installation for the EtherCAT F/T System (For ECAT Axia sensors use the ECAT Axia F/T Manual below).
|
|
|
|
|
|
|
|
Digital F/T
|
|
|
Digital F/T Manual
|
For customers who access F/T data over a high-speed RS-485 bus (For RS485 Axia sensors use the Serial Axia F/T manual below).
|
|
|
|
|
|
DAQ F/T
|
|
|
Manual DAQ F/T
|
Para clientes realizando a interface com a placa DAQ do computador. É necessário poder rodar software ATI.
|
|
|
|
|
|
|
|
|
PS-1 DAQ Power Supply Drawing
|
Drawing of the power supply box used with 9105-TIF-x sensors with internal amplification electronics. Most DAQ F/T Gamma/Delta/Omega/Theta model sensors will use this box.
|
|
|
|
|
|
|
|
|
|
Controlador F/T
|
|
|
|
TWE F/T
|
|
|
Manual F/T TWE
|
Para clientes que projetarão seu próprio condicionamento de sinal e amplificação. Deve ser considerado somente para transdutores Nano e Mini.
|
|
|
|
|
|
Axia F/T
|
|
|
9230-05-1543
|
Axia80 Force/Torque Sensor Product Family – Drawing
|
|
|
|
|
|
|
ECAT Axia80 F/T Manual
|
For Axia80 customers who wish to access F/T data on robots with EtherCAT communications.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ECAT Axia90 F/T Manual
|
For Axia90 customers who wish to access F/T data on robots with EtherCAT communications.
|
|
|
|
|
|
|
|
|
|
|
9630-05-0006
|
Axia130 Force/Torque Sensor Product Family – Drawing
|
|
|
|
|
|
|
|
|
|
|
|
Robot Specific F/T |
|
|
9105-UR-Axia80 Kit Drawing
|
This drawing is not currently available. Please see either CB or E manual below or contact F/T Applications Support for details.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Seção de Transdutores
|
|
|
Manual da Seção do Transdutor
|
Para uso com todos os manuais acima. Contém Especificações, Propriedades Físicas, Diagramas, etc. de todos os modelos de Transdutores.
|
|
|
|
|
|
|
Software Documentation
|
|
|
F/T Data Viewer Manual
|
For customers using the F/T Data Viewer PC program to view and log data from NET F/T, Ethernet Axia, and RS485 Axia sensors.
|
|
|
|
|
|
|
Adendos
|
|
|
|
|
9105-TIF-THETA-IP68 |
Theta DAQ F/T Transducer with IP68 Protection
|
9105-NET-THETA-IP65 |
9105-NET-THETA-IP65
|
9105-TIF-THETA-IP65 |
Theta DAQ F/T Transducer with IP65 Protection
|
9105-NET-THETA-IP68 |
Theta NET F/T transducer with IP68 protection
|
|